From January 1 - December 31, 2021, customers can get a rebate when they overhaul On- or Off-Highway Cummins engines between
5.9 and 15 liters and purchase a cylinder head and additional genuine parts.
The promotion does not apply to 12- and 15-liter tiered Overhaul Kit bundles (CLASSIC, PRO and ELITE kit bundles).
5.9 LITER UP TO 15 LITER
If you own a medium- or heavy-duty engine between 5.9 and 15 liters, you can save big when overhauling your engine with Genuine
Cummins parts. When you combine the purchase of a Cummins engine overhaul kit (or equivalent components) and cylinder head(s);
you will be eligible to receive $500 off your purchase. You can save a total of $1,000 when you purchase the overhaul and
cylinder head(s) plus an additional $5,000 of Genuine Cummins parts. If you purchase the overhaul and cylinder head(s) plus
an additional $10,000 in parts, you’ll save a total of $1,500.
PROMOTIONAL DETAILS
The overhaul rebate program applies to available overhaul kits or equivalent components, plus a cylinder head(s). If an overhaul
kit is out of stock, the customer must purchase all of the defined components to receive the promotional discount. The promotion
does not apply to 12- and 15-liter tiered Overhaul Kit bundles (CLASSIC, PRO and ELITE kit bundles).
- Offer valid from January 1, 2021 to December 31, 2021.
- This program excludes CLASSIC, PRO and ELITE tiered Overhaul Kits.
- This replaces the 2020 Industrial and On-highway Heavy-Duty overhaul rebate programs.
- Reference the Promotions section on quickserve.cummins.com for more details.
SUPPORT MATERIALS
Looking for an ISX Overhaul Kit?
Click HERE to visit the CPL search tool.

These kits are excluded from the overhaul rebate program.
12 & 15 Liter Tiered Overhaul Kits (CLASSIC, PRO, ELITE)
|
5579425
|
CLASSIC
|
ISX12 EPA 10/13 CM2250, CM2350
|
5579439RX
|
PRO
|
ISX12 EPA 10 CM2250
|
5579441RX
|
ELITE
|
ISX12 EPA 10 CM2250
|
5579440RX
|
PRO
|
ISX12 EPA 13 CM2350
|
5579442RX
|
ELITE
|
ISX12 EPA 13 CM2350
|
5633545
|
CLASSIC
|
X12 EPA 17 CM2350
|
5633546RX
|
PRO
|
X12 EPA 17 CM2350
|
5633547RX
|
ELITE
|
X12 EPA 17 CM2350
|
5633575
|
CLASSIC
|
ISX12 G EPA 13 CM2180, CM2380
|
5633576RX
|
PRO
|
ISX12 G EPA 13 CM2180, CM2380
|
5633577RX
|
ELITE
|
ISX12 G EPA 13 CM2180, CM2380
|
5633578
|
CLASSIC
|
ISX12N EPA 17 CM2380
|
5633579RX
|
PRO
|
ISX12N EPA 17 CM2380
|
5633580RX
|
ELITE
|
ISX12N EPA 17 CM2380
|
5579450
|
CLASSIC
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579451
|
CLASSIC
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579452RX
|
PRO
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579453RX
|
ELITE
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579454
|
CLASSIC
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579455
|
CLASSIC
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579456RX
|
PRO
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579457RX
|
PRO
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579458RX
|
ELITE
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579459RX
|
ELITE
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579460
|
CLASSIC
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579461
|
CLASSIC
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579462RX
|
PRO
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579463RX
|
PRO
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579464RX
|
ELITE
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579465RX
|
ELITE
|
ISX15 EPA 10/13 CM2250, CM2350
|
5579308
|
CLASSIC
|
X15 EPA 17 CM2350
|
5579309
|
CLASSIC
|
X15 EPA 17 CM2350
|
|