Clutch Switch Kit for the Dodge Ram   

Warm Up Faster With Less Idling.

When you need to warm up your engine, you can warm up faster with our Clutch Switch Kit. Designed for 2005 and newer Dodge Ram Turbo Diesels equipped with manual transmissions, the Clutch Switch Kit uses your cruise control button to provide the extra rpm you need. At the touch of a finger, you can increase idle speed up to 1500 rpm. This way, you can warm up your engine much faster with less idling and be ready to roll when you need to.

It's Even Better With A Jacobs Exhaust Brake.

In a Dodge Ram equipped with a Jacobs Exhaust Brake, the Clutch Switch Kit performs even better, with even faster warm-up times. Once your exhaust brake is installed and turned on, the maximum engine speed during idle warm-up will be limited to 1350 rpm, but the idle warm-up capabilities will be significantly increased.

It's Easy To Operate.

Operating the Clutch Switch Kit on Dodge Rams with manual transmissions is easy. As with standard models, the warm-up feature is deactivated when the clutch pedal is depressed. Before putting the transmission into gear and driving, the driver must make sure that the feature has been deactivated and the engine has returned to normal idle speed. A quick glance at the rpm gauge is all that is required.

Supports Anti-Idling Regulation.

If you reside in an area that has idling regulations, you will appreciate the fact that your cab will reach warm-up temperature with less idling.

Every Benefit.

  • Faster warm-up with less idling
  • Easy to install by dealer
  • Easy to operate
  • Integrated with cruise control on steering wheel
  • Interfaces directly with Electronic Control Module (ECM)
  • Automatically deactivated when clutch pedal is depressed
  • Designed for simplicity and reliability
  • Does not affect engine warranty
  • Designed specifically for the Dodge Ram equipped with manual transmission

So why wait any longer? Ask for Cummins part number 408985100 (Mopar No. 05175417AA). This kit contains all the necessary components for installation.*

Warm up fast with our Clutch Switch Kit for Dodge Ram pickups. Every Time. For details, phone 1-800-CUMMINS.

Jacobs Exhaust Brake is a registered trademark of Jacobs Vehicle Systems.

* Dodge dealer's electronic service tool is required to activate the Clutch Switch Kit.

Bulletin: 4081625

IAC
J1939 Data Link Diagnostic Tool
NOx Sensor Test
Diesel Exhaust Fluid (DEF) Voltage Drop Test
Volvoline