ReCon Air Compressors   

Genuine Cummins.

Only with Cummins you can be assured that your ReCon air compressor is remanufactured to the latest factory specifications using only genuine Cummins parts. ReCon air compressors are available for the following engines:

4B

6B

ISB

QSB

G6B

6C

ISC

QSC

G6C

ISL

QSL

L10

GL10

M11

ISM

QSM

NH855

NT855

N14

ISX

QSX

K19

QSK

GK19

V12

V28

QST30

K28

KV12

K50

KV16

Every Part. Genuine.

ReCon air compressors are completely remanufactured in a factory environment. In fact, every ReCon air compressor is totally disassembled. To assure consistent quality, all critical machining operations are computer controlled. Any part that cannot be restored to new specifications is scrapped and replaced with a new genuine Cummins part.

ReCon air compressor remanufacturing standards include genuine pistons, connecting rods, new rings, gaskets, O-rings, new springs, snap rings and wear plates.

Superior Quality.

Expect to see improved performance from a newly installed ReCon air compressor. Your engine will get optimum airflow, greater power and better fuel economy.

Unlike many "local rebuilders" who allow you, the customer, to be the final quality check, Cummins addresses quality issues before the product leaves our doors. With our Total Quality System (TQS), Cummins incorporates quality into every aspect of our business. This extensive program focuses on preventing quality problems at every step in the process.

Extensive Testing.

After final assembly, every ReCon air compressor is functionally tested to assure maximum reliability. We are so confident in our product that it is backed by the best warranty in the business.

Every Advantage.

  • 100% factory remanufactured to include the latest Cummins technology upgrades
  • Fast turnaround-You're back on the road in hours with no risky machine shop repairs or unexpected delays
  • Core exchanges are based on a simple visual inspection
  • Warranty honored at over 3,500 authorized service locations across the U.S. and Canada*

Every Question. Answered.

Ask your Cummins representative about ReCon Air Compressors. For more information, call us toll-free at 1-800-CUMMINS(1-800-286-6467) or visit your local Cummins dealer or distributor.

IAC
J1939 Data Link Diagnostic Tool
NOx Sensor Test
Diesel Exhaust Fluid (DEF) Voltage Drop Test
Volvoline