Look for the new Digital Multimeter Kit that includes the Premium Digital Multimeter (PN 3164489), Pressure Adapter (PN 3164491),
and the popular Immersion Probe (PN 3164492). This autoranging digital multimeter includes the functions of frequency, capacitance
and temperature with a built-in temperature module. Also included are these automotive systems functions: RPM, Dwell, Duty
Cycle and Pulse Width. The Meter comes complete with test leads, protective boot, inductive pick-up, and bead-type temperature
probe. The Pressure Adapter measures up to 500 psi, or Vacuum to -29 inHg. The Immersion Probe can measure between -58 and
500 degrees F. All these are neatly packaged in a nylon carrying case. Contact your local Cummins distributor for further
information and pricing for this kit. Reference part number 3400162 .
Posted: 03/27/06
We use cookies on this site to enhance your experience.
By clicking any link on this page, you give consent for us to set cookies. For more information,
see our Privacy and Legal page.