SCR Inducement Change   

SCR Inducement Change

The EPA has released a revision to its guidelines related to selective catalytic reduction (SCR) inducement.

Cummins will implement these updated guidelines across impacted on highway applications. The update will be available to take advantage of additional flexibility introduced by EPA with our engineers minimizing inconveniences associated with inducements to the extent our engines are able to maintain compliance with the relevant requirements.

See Table 1 for the final inducement speed limits.

Table 1
Application Final Inducement Speed Limit
Truck 25 mph after safe harbor is met
Motorcoach 50 mph after same harbor is met

 

The change is managed through updated design options (DO) [Motorcoach only] and engine control module (ECM) calibration code revisions, covering model years 2017 to present, beginning January 2026, with rollout continuing thereafter. This change is not covered under warranty.

As part of this update a newly added motorcoach classification requires new ECM codes. A motorcoach is defined as a heavy-duty vehicle designed for carrying 30 or more passengers over long distances. Such vehicles are characterized by row seating, restrooms, large luggage compartments, and facilities for stowing carry-on luggage. A technical service bulletin (TSB) will outline the current and new ECM codes for motorcoach applications.

What this means in practice: if a unit goes into inducement, the vehicle speed limits applied will follow updated guidelines. Operators should not rely on inducement behavior; units must be maintained to avoid entering that state.

Notice: It is unlawful to tamper with or remove any component of the emissions control or aftertreatment system. It is also unlawful to use Diesel Exhaust Fluid (DEF) that does not meet the required specifications or to operate the vehicle/equipment without Diesel Exhaust Fluid (DEF).

Check Table 2 frequently for the updated implementation schedule, dates subject to change.

Table 2
SMN Model Year Motorcoach Planned Release Date
X12 CM2450 X137B

MY25
MY26

No 1/15/2026
X12 CM2450 X137B MY21
MY22
MY23
MY24
No 2/15/2026
X12 CM2450 X137B MY25
MY26
Yes 5/8/2026
X12 CM2450 X137B MY24 Yes 5/22/2026
X12 CM2450 X137B MY21
MY22
MY23
Yes 6/5/2026
X12 CM2350 X119B MY18/19 No 6/5/2026
X12 CM2350 X119B MY20 No 6/5/2026
X12 CM2350 X119B MY20 Yes 6/19/2026

X15 CM2450 X142B

MY26 No 7/3/2026
X12 CM2350 X119B MY18/19 Yes 7/3/2026
X15 CM2450 X142B MY25 No 7/17/2026
X15 CM2450 X134B
X15 CM2450 X142B
MY24 No 7/31/2026
X15 CM2450 X124B
X15 CM2450 X134B
MY23 No 8/14/2026
L9 CM2450 L126B MY24
MY25
MY26
No 8/15/2026

L9 CM2450 L126B

MY24
MY25
MY26
Yes 8/15/2026
B6.7 CM2450 B155B MY24
MY25
MY26
No 8/15/2026
L9 CM2450 L126B MY24
MY25
MY26
No 8/15/2026
B6.7 CM2450 B155B MY24
MY25
MY26
No 8/15/2026

X15 CM2450 X124B
X15 CM2450 X134B

MY22 No 8/28/2026

X15 CM2450 X124B
X15 CM2450 X134B

MY21 No 9/11/2026
L9 CM2450 L126B MY21
MY22
MY23
No 9/15/2026
L9 CM2450 L126B MY21
MY22
MY23
Yes 9/15/2026
B6.7 CM2450 B155B MY21
MY22
MY23
No 9/15/2026
L9 CM2450 L126B MY21
MY22
MY23
No 9/15/2026
L9 CM2450 L126B MY21
MY22
MY23
No 9/15/2026
B6.7 CM2450 B155B MY21
MY22
MY23
No 9/15/2026
X15 CM2350 X116B
X15 CM2450 X124B
MY20 No 9/25/2026
X15 CM2350 X114B
X15 CM2350 X116B
MY19 No 10/9/2026
X15 CM2350 X114B
X15 CM2350 X116B
MY18 No 10/23/2026
X15 CM2350 X114B
X15 CM2350 X116B
MY17 No 11/6/2026
L9 CM2350 L116B MY17
MY18
MY19
MY20
No 12/4/2026
L9 CM2350 L116B MY17
MY18
MY19
MY20
Yes 12/4/2026
B6.7 CM2350 B121B MY17
MY18
MY19
MY20
No 12/4/2026
B6.7 CM2350 B121B MY17
MY18
MY19
MY20
No 12/4/2026

 

IAC
J1939 Data Link Diagnostic Tool
NOx Sensor Test
Diesel Exhaust Fluid (DEF) Voltage Drop Test
Volvoline