CENTINEL - Extended Intervals. Extended Protection. Extended Savings.
CENTINEL Extends Everything.
CENTINEL Advanced Engine Oil Management System extends oil change intervals to 525,000 miles (844,906 km) and oil filter changes
to 75,000 miles (120,701 km) for heavy-duty onhighway applications! Depending on duty cycle and (Industrial) application,
oil changes can be extended up to 4,000 hours.
Extra Protection. Every Cycle.
At duty-cycle-dependent intervals, CENTINEL removes a small amount of used oil out of the lubrication system and sends it
to your fuel tank. The used oil blends with the fuel and is burned during combustion. Simultaneously, CENTINEL adds the same
amount of new oil from a makeup tank into your engine. This constantly replenishes oil additives, improving oil quality over
the life of your engine. There is also a "Burn-Only" version of CENTINEL that eliminates the reserve oil tank and oil makeup
feature. Burn-Only CENTINEL is ideal for those who manage maintenance daily and have weight-sensitive applications.
Heavy-Duty Savings. Every Kind Of Duty.
CENTINEL works over the road, on the water, in power generation and in the mining pits. Because it is available as an original
engine option and in most cases as an aftermarket kit, Cummins owners with the following engines can benefit from CENTINEL:
heavy-duty engines (L10, M11, N14, ISX and ISM) or high-horsepower industrial engines (QSX15, K19, QSK19, QST30, K38, QSK45,
K50, QSK50, QSK60 and QSK78).
Features and Benefits.
Every Confidence. Comprehensive CENTINEL Coverage.
CENTINEL comes with a 2-year/250,000-mile (402,336 km) on-highway or 1-year/3,600-hour off-highway warranty. For more information,
see your local Cummins dealer/distributor or call us at 1-800-CUMMINS (1-800-286-6467).